??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMF 243K-PS-C-2A-SA93-S4-00,3
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 243K-PS-C-2A-SA93-S4-00,3
VERF
Availability
no more available
BC
Order code
BMF00H6
TC
Product identifier
BMF 243K-PS-C-2A-SA93-S4-00,3
PX
Product view
50522_01
ICON
WEBINC
Product family
C-slot (10-slot/rounded slot)
W
Weight
0.024 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = 24 x 3 x 3.75 mm, Principle of operation = Magnetic field sensor, Connection = M12x1-Male, 4-pin, A-coded, Cable = PUR with silicone tube, 0.3 m, Application = Pneumatic cylinder with C-slot, e.g. SMC, Festo*, Schunk, Sommer, Gimatic (*not suitable for Festo Series ADVC and AEVC), Mounting part = can be installed in C-slot from above, Housing material = PA 12, Switching output = PNP normally open (NO), Switching frequency = 3000 Hz, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...85 °C, IP rating = IP67, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.